KD 01-8-BA - Connector

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltage30 V DC
        • Rated operating current1,500 mA
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector with screw terminals
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • Handle body materialPlastic
        • No. of pins8 -pin
        • EncodingA-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
      • Cable properties
        • Connection cross sections0.14 ... 0.5 mm²
        • AWG26 ... 20
    • Mechanical data
      • Width across flats18 mm
      • Max. cable hole6 ... 8 mm
    • Environmental data
      • Ambient temperature, operation-40 ... 85 °C
      • Degree of contamination3, EN 60947-1
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • ECLASS 5.1.427279201
      • ECLASS 8.027440102
      • ECLASS 9.027069190
      • ECLASS 10.027440102
      • ECLASS 11.027440102
      • ECLASS 12.027440116
      • ETIM 5.0EC002635
      • ETIM 6.0EC002635
      • ETIM 7.0EC002635
  • Downloads

Part data of:2022-06-30 17:44:00