D M12A-12P - Connector



Part description | D M12A-12P - Connector |
---|---|
Part no. | 50132254 |
-
Technical features
-
Electrical data
-
Performance data
- Rated operating current1,000 mA
- Rating voltage (DIN EN 60664-1)30 V
- Rated impulse voltage (DIN EN 60664-1)800 V
-
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- Type of connectionConnector with solder connection
- Thread sizeM12
- TypeFemale
- MaterialMetal
- Handle body materialPlastic
- No. of pins12 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- AWG24
-
Mechanical data
- Width across flats18 mm
- Mating cycles, max.> 50
- Max. cable hole6 ... 8 mm
-
Environmental data
- Ambient temperature, operation-40 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027069190
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
Part data of:2022-06-19 17:42:00