S M8A-3P-SK - Connector

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltageMax. 250 V AC/DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • Handle body materialMetal
        • No. of pins3 -pin
        • EncodingA-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
    • Mechanical data
      • Width across flats9 mm
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • ECLASS 5.1.427279201
      • ECLASS 8.027440102
      • ECLASS 9.027060311
      • ECLASS 10.027440102
      • ECLASS 11.027440102
      • ECLASS 12.027440116
      • ETIM 5.0EC002635
      • ETIM 6.0EC002635
      • ETIM 7.0EC002635
  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00