S M8A-4P-SK - Connector


Part description | S M8A-4P-SK - Connector |
---|---|
Part no. | 50132550 |

-
Technical features
-
Electrical data
-
Performance data
- Operating voltageMax. 250 V AC/DC
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM8
- TypeMale
- Handle body materialMetal
- No. of pins4 -pin
- EncodingA-coded
- VersionAxial
- LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
-
-
Mechanical data
- Width across flats9 mm
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027060311
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
-
Accessories
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 316,8 KB pdf Data sheet German 274,6 KB pdf Data sheet English 273,8 KB pdf Data sheet French 273,6 KB pdf Data sheet Italian 272,7 KB pdf Data sheet Japanese 318,9 KB pdf Data sheet Korean 314,4 KB pdf Data sheet Dutch 273,9 KB pdf Data sheet Polish 315,4 KB pdf Data sheet Portuguese 274,3 KB pdf Data sheet Spanish 272,1 KB pdf Data sheet Turkish 320 KB pdf
-
Part data of:2022-06-19 17:42:00