S U-M30-16A-M - Connector

  • Technical features

    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM30
        • TypeMale
        • MaterialMetal
        • Handle body materialMetal
        • No. of pins16 -pin
        • VersionAxial
    • Classification
      • Customs tariff number85366990
      • ECLASS 5.1.427279201
      • ECLASS 8.027440102
      • ECLASS 9.027069190
      • ECLASS 10.027440102
      • ECLASS 11.027440102
      • ECLASS 12.027440116
      • ETIM 5.0EC002635
      • ETIM 6.0EC002635
      • ETIM 7.0EC002635
  • Downloads

Part data of:2022-06-19 17:42:00