D S-M12-5W-M - Connector

Part description | D S-M12-5W-M - Connector |
---|---|
Part no. | 50144523 |

-
Technical features
-
Electrical data
-
Performance data
- Operating voltage60 V DC
- Rated operating current4,000 mA
-
-
Connection
- Number of connections1 Piece(s)
- ShieldedYes
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- MaterialMetal
- Handle body materialMetal
- No. of pins5 -pin
- EncodingA-coded
- VersionAngled
- LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
-
Cable properties
- Connection cross sections0.14 ... 0.75 mm²
- AWG26 ... 18
-
Mechanical data
- Width across flats18 mm
- Housing materialMetal
- Metal housingDiecast zinc, chemically nickel-plated
- Max. cable hole6 ... 8 mm
-
Environmental data
- Ambient temperature, operation-40 ... 85 °C
- Degree of contamination3, EN 60947-1
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027069190
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 374 KB pdf Data sheet German 267,2 KB pdf Data sheet English 266,6 KB pdf Data sheet French 267,8 KB pdf Data sheet Italian 265,9 KB pdf Data sheet Japanese 317,1 KB pdf Data sheet Korean 328,8 KB pdf Data sheet Dutch 267 KB pdf Data sheet Polish 309,2 KB pdf Data sheet Portuguese 267,5 KB pdf Data sheet Spanish 266,2 KB pdf Data sheet Turkish 311,8 KB pdf
-
Part data of:2022-06-19 17:42:00