Filter options
Hide filter options
">
Your filter settings are:
Select a feature to limit the product list.
Interface
Interface
Select one or more features to limit the product list.(OR combination)
CANopen
DeviceNet
Ethernet
PROFIBUS DP
RS 232
RS 422
RS 485
SSI
TTL
USB
None
Cancel
Apply
x
Connection 1, no. of pins
Connection 1, no. of pins
[Piece(s)]
Set a value to filter the product list.
Cancel
Apply
x
Encoding
Encoding
Select one or more features to limit the product list.(OR combination)
A-coded
A-coded - A-coded
A-coded - B-coded
B-coded - B-coded
D-coded
D-coded - D-coded
L-coded - L-coded
X-coded
- A-coded
None
Cancel
Apply
x
Shielded
Shielded
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Connector, M8 - Connector, M8
Connector, M8 - Connector, M12
Connector, M8 - JST PHR
Connector, M12 - Connector, M8
Connector, M12 - Connector, M12
Connector, M12 - JST ZHR
Connector, M12 - RJ45
Connector, M12 - Sub-D
Connector, M12 - Sub-HD
Connector, M12 - USB
JST ZHR - Sub-D
RJ41 - Sub-D
RJ41 - USB
RJ45 - RJ45
Socket connector - JST ZHR
Socket connector - Open end
Socket connector - Socket connector
Socket connector - Sub-D
Sub-D - Jack plug
Sub-D - JST ZHR
Sub-D - RJ41
Sub-D - RJ45
Sub-D - Sub-D
Sub-D - USB
USB - RJ41
USB - USB
Cancel
Apply
x
Connection 02, version
Connection 02, version
Select one or more features to limit the product list.(OR combination)
Angled, Female
Angled, Male
Axial, Female
Axial, Male
None
Cancel
Apply
x
Cable length
Cable length
[mm]
Set a value to filter the product list.
200 300 400 500 600 750 1000 1500 1800 2000 2300 2500 2600 2700 2800 3000 5000 10000 15000 20000 25000 30000
Cancel
Apply
x
Connector, LED
Connector, LED
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Application
Application
Select one or more features to limit the product list.(OR combination)
Chemical resistant
Oil and lubricant resistant
None
Cancel
Apply
x
Connection 01, version
Connection 01, version
Select one or more features to limit the product list.(OR combination)
Angled, Female
Angled, Male
Axial, Female
Axial, Male
None
Cancel
Apply
x
Connection 2, no. of pins
Connection 2, no. of pins
[Piece(s)]
Set a value to filter the product list.
Cancel
Apply
x
Sheathing material
Sheathing material
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Cable, crossed
Cable, crossed
Select one or more features to limit the product list.(OR combination)
Connection 1, pin 1 <-> connection 2, pin 3
Connection 1, pin 2 <-> connection 2, pin 3
Connection 1, pin 2 <-> connection 2, pin 4
Connection 1, pin 2 <-> connection 2, pin 5
None
Cancel
Apply
x
Suitability for drag chains
Suitability for drag chains
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Part data of:2022-06-30 17:44:00