KDS PL-M12-5A-M12-5A-P0-020 - Interconnection cable


Part description | KDS PL-M12-5A-M12-5A-P0-020 - Interconnection cable |
---|---|
Part no. | 50141462 |



-
Technical features
-
Basic data
- Suitable forMD 748i
-
Electrical data
-
Performance data
- Operating voltage50 V AC / 60 V DC
- Rated operating current1,600 mA
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingL-coded
- VersionAxial
- Connector, LEDNo
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingL-coded
- VersionAxial
-
Cable properties
- Sheathing colorGray
- ShieldedNo
- Silicone-freeYes
- Cable length2,000 mm
- Sheathing materialPUR
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
-
-
Certifications
- Degree of protectionIP 65, IP 67, IP 69K
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 354 KB pdf Data sheet German 306,1 KB pdf Data sheet English 305,6 KB pdf Data sheet French 305,5 KB pdf Data sheet Italian 303,4 KB pdf Data sheet Japanese 356,8 KB pdf Data sheet Korean 327,3 KB pdf Data sheet Dutch 305,2 KB pdf Data sheet Polish 352,5 KB pdf Data sheet Portuguese 305,1 KB pdf Data sheet Spanish 305,2 KB pdf Data sheet Turkish 341,4 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00