KDS U-M12-4A-M12-4A-V1-150 - Interconnection cable

  • Technical features

    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • No. of pins4 -pin
        • EncodingA-coded
        • VersionAxial
        • Connector, LEDNo
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • No. of pins4 -pin
        • EncodingA-coded
        • VersionAxial
      • Cable properties
        • Sheathing colorBlack
        • ShieldedNo
        • Silicone-freeYes
        • Cable designInterconnection cable
        • Cable length15,000 mm
        • Sheathing materialPVC
        • Wire insulationPP
        • Suitability for drag chainsNo
    • Mechanical data
      • Width across flats13 mm
      • Net weight103 g
    • Certifications
      • Degree of protectionIP 67, IP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2022-06-30 17:44:00