KDS DN-M12-5W-M12-5W-P3-030 - Interconnection cable


Part description | KDS DN-M12-5W-M12-5W-P3-030 - Interconnection cable |
---|---|
Part no. | 50143385 |



-
Technical features
-
Basic data
- Suitable for interfaceDeviceNet, CANopen
-
Electrical data
-
Performance data
- Operating voltageMax. 60 V AC/DC
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAngled
- Connector, LEDNo
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAngled
- LockScrew fitting, nickel-plated brass, recommended torque 0.6 Nm, self-locking
-
Cable properties
- Sheathing colorViolet
- ShieldedYes
- Silicone-freeYes
- Cable designInterconnection cable
- Cable length3,000 mm
- Sheathing materialPUR
- Wire insulationPE
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
- Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
-
-
Mechanical data
- Width across flats13 mm
- Bending cycles5,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 10 x cable diameter
- Bending radius, stationary laying, min.Min. 5 x cable diameter
-
Certifications
- Degree of protectionIP 65, IP 67
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 370 KB pdf Data sheet German 303,2 KB pdf Data sheet English 302,5 KB pdf Data sheet French 303,6 KB pdf Data sheet Italian 301,3 KB pdf Data sheet Japanese 371,3 KB pdf Data sheet Korean 362,1 KB pdf Data sheet Dutch 302,4 KB pdf Data sheet Polish 350 KB pdf Data sheet Portuguese 303,1 KB pdf Data sheet Spanish 303 KB pdf Data sheet Turkish 340,5 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00