KDS S-M12-CA-M12-CA-P1-003 - Interconnection cable


Part description | KDS S-M12-CA-M12-CA-P1-003 - Interconnection cable |
---|---|
Part no. | 50143811 |

-
Technical features
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins12 -pin
- EncodingA-coded
- VersionAxial
- Connector, LEDNo
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins12 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- Sheathing colorBlack
- ShieldedYes
- Silicone-freeYes
- Cable designInterconnection cable
- Cable length300 mm
- Sheathing materialPUR
- Wire insulationPP
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
- Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
- Torsion suitability±30° / m (max. 2 mio. cycles with 35 cycles / min)
-
-
Mechanical data
- Width across flats13 mm
- Bending cycles5,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 10 x cable diameter
- Bending radius, stationary laying, min.Min. 5 x cable diameter
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 350,9 KB pdf Data sheet German 287,5 KB pdf Data sheet English 285,2 KB pdf Data sheet French 287,4 KB pdf Data sheet Italian 284,6 KB pdf Data sheet Japanese 352,5 KB pdf Data sheet Korean 341,4 KB pdf Data sheet Dutch 285,8 KB pdf Data sheet Polish 332 KB pdf Data sheet Portuguese 287,2 KB pdf Data sheet Spanish 286,5 KB pdf Data sheet Turkish 327,7 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00