KDS PB-M12-4A-M12-8A-P0-020 - Interconnection cable


Part description | KDS PB-M12-4A-M12-8A-P0-020 - Interconnection cable |
---|---|
Part no. | 50144357 |


-
Technical features
-
Basic data
- Suitable for interfacePROFIBUS DP
-
Electrical data
-
Performance data
- Operating voltageMax. 30 V AC/DC
- Rated operating current2,000 mA
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
- Connector, LEDNo
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins4 -pin
- EncodingB-coded
- VersionAxial
- LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
-
Cable properties
- Sheathing colorGray
- ShieldedYes
- Silicone-freeYes
- Cable designInterconnection cable
- Cable length2,000 mm
- Sheathing materialPUR
- Wire insulationPP
- Suitability for drag chainsYes
- Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
-
-
Mechanical data
- Width across flats13 mm
- Bending cycles5,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 12 x cable diameter
- Bending radius, stationary laying, min.Min. 7.5 x cable diameter
-
Certifications
- Degree of protectionIP 67, IP 65, IP 66K
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Accessories
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 445,6 KB pdf Data sheet German 317,5 KB pdf Data sheet English 316,1 KB pdf Data sheet French 317,2 KB pdf Data sheet Italian 314,6 KB pdf Data sheet Japanese 445,9 KB pdf Data sheet Korean 394,1 KB pdf Data sheet Dutch 316,2 KB pdf Data sheet Polish 364,5 KB pdf Data sheet Portuguese 316,6 KB pdf Data sheet Spanish 316,7 KB pdf Data sheet Turkish 355,8 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00