KDS U-M8-3A-M8-3W-P1-003-A01 - Interconnection cable

  • Technical features

    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM8
        • TypeFemale
        • No. of pins3 -pin
        • VersionAxial
        • Connector, LEDNo
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • No. of pins3 -pin
        • VersionAngled
      • Cable properties
        • Sheathing colorBlack
        • ShieldedNo
        • Silicone-freeYes
        • Cable designInterconnection cable
        • Cable length300 mm
        • Sheathing materialPUR
        • Wire insulationPUR
        • Suitability for drag chainsYes
        • Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
        • Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
        • Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
        • Torsion suitability±180° / m (max. 2 mio. cycles with 35 cycles / min)
    • Mechanical data
      • Width across flats9 mm
      • Net weight16 g
      • Bending cycles5,000,000 Piece(s)
      • Bending radius, flexible laying, min.Min. 10 x cable diameter
      • Bending radius, stationary laying, min.Min. 5 x cable diameter
    • Certifications
      • Degree of protectionIP 65, IP 67
      • Certificationsc UL US
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Downloads

Part data of:2022-06-19 17:42:00