KDS U-M8-3A-M8-3W-P1-006-A01 - Interconnection cable


Part description | KDS U-M8-3A-M8-3W-P1-006-A01 - Interconnection cable |
---|---|
Part no. | 50146274 |



-
Technical features
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- VersionAxial
- Connector, LEDNo
-
Connection 2
- Type of connectionConnector
- Thread sizeM8
- TypeMale
- No. of pins3 -pin
- VersionAngled
-
Cable properties
- Sheathing colorBlack
- ShieldedNo
- Silicone-freeYes
- Cable designInterconnection cable
- Cable length600 mm
- Sheathing materialPUR
- Wire insulationPUR
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
- Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
- Torsion suitability±180° / m (max. 2 mio. cycles with 35 cycles / min)
-
-
Mechanical data
- Width across flats9 mm
- Net weight25 g
- Bending cycles5,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 10 x cable diameter
- Bending radius, stationary laying, min.Min. 5 x cable diameter
-
Certifications
- Degree of protectionIP 65, IP 67
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 362,2 KB pdf Data sheet German 297,1 KB pdf Data sheet English 295,1 KB pdf Data sheet French 296,7 KB pdf Data sheet Italian 294,4 KB pdf Data sheet Japanese 364,8 KB pdf Data sheet Korean 352,4 KB pdf Data sheet Dutch 295,9 KB pdf Data sheet Polish 343,6 KB pdf Data sheet Portuguese 296,8 KB pdf Data sheet Spanish 295,9 KB pdf Data sheet Turkish 335,1 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00