MD 7XXP-11-88IO3-K100 - Distribution box



Part description | MD 7XXP-11-88IO3-K100 - Distribution box |
---|---|
Part no. | 50130599 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current10 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionCable
- FunctionConnection to the control
- Cable length10,000 mm
-
Cable properties
- Number of conductors3 Piece(s)
- Sheathing colorGray
- Silicone-freeNo
- Cable designConnection cable (open on one end)
- Cable diameter (external)8.6 mm
- Cable length10,000 mm
- Sheathing materialPUR
- Suitability for drag chainsYes
- Traverse rateMax. 2m/s with horiz. traverse path of 5m and max. acceleration of 10m/s²
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM8
- No. of pins3 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact2 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)30 mm x 35 mm x 132 mm
- Housing materialPlastic
- Net weight1,184 g
- Screw tightening torque0.4 N·m
- Bending cycles2,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 12 x cable diameter
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-5 ... 70 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC002585
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1,1 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 40,9 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 409,9 KB pdf Data sheet German 338 KB pdf Data sheet English 335,2 KB pdf Data sheet French 336,7 KB pdf Data sheet Italian 335,1 KB pdf Data sheet Japanese 407,5 KB pdf Data sheet Korean 399,1 KB pdf Data sheet Dutch 331,9 KB pdf Data sheet Polish 383,6 KB pdf Data sheet Portuguese 337,1 KB pdf Data sheet Spanish 337 KB pdf Data sheet Turkish 384,3 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-19 17:42:00