MD 7XXP-11-82IO5-K050 - Distribution box



Part description | MD 7XXP-11-82IO5-K050 - Distribution box |
---|---|
Part no. | 50130604 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current10 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionCable
- FunctionConnection to the control
- Cable length5,000 mm
-
Cable properties
- Number of conductors19 Piece(s)
- Sheathing colorGray
- Silicone-freeNo
- Cable designConnection cable (open on one end)
- Cable diameter (external)10 mm
- Cable length5,000 mm
- Sheathing materialPUR / PVC
- Suitability for drag chainsYes
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM12
- No. of pins5 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact4 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 32 mm x 140 mm
- Housing materialPlastic
- Net weight1,060 g
- Screw tightening torque0.6 N·m
- Bending cycles2,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 12 x cable diameter
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-5 ... 70 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC002585
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 750,8 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 45,2 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 437,5 KB pdf Data sheet German 359,6 KB pdf Data sheet English 357,4 KB pdf Data sheet French 358,9 KB pdf Data sheet Italian 357 KB pdf Data sheet Japanese 428,8 KB pdf Data sheet Korean 424,4 KB pdf Data sheet Dutch 357,8 KB pdf Data sheet Polish 409,8 KB pdf Data sheet Portuguese 358,6 KB pdf Data sheet Spanish 358,4 KB pdf Data sheet Turkish 407,5 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00