MD 7XXP-11-82IO4-13 - Distribution box



Part description | MD 7XXP-11-82IO4-13 - Distribution box |
---|---|
Part no. | 50130607 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current8 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM23
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM12
- No. of pins4 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact4 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 36.5 mm x 150 mm
- Housing materialPlastic
- Net weight187 g
- Screw tightening torque0.6 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 70 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 839,2 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 49,2 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 518,6 KB pdf Data sheet German 399,4 KB pdf Data sheet English 396,8 KB pdf Data sheet French 398 KB pdf Data sheet Italian 396,7 KB pdf Data sheet Japanese 515,9 KB pdf Data sheet Korean 471,9 KB pdf Data sheet Dutch 397,5 KB pdf Data sheet Polish 448,8 KB pdf Data sheet Portuguese 397,4 KB pdf Data sheet Spanish 397 KB pdf Data sheet Turkish 445,3 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00