MD 7XXP-11-82IO5-13 - Distribution box



Part description | MD 7XXP-11-82IO5-13 - Distribution box |
---|---|
Part no. | 50130608 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current10 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM23
- No. of pins19 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM12
- No. of pins5 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact4 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 36.5 mm x 150 mm
- Housing materialPlastic
- Net weight190 g
- Screw tightening torque0.6 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 70 °C, Depending on the connected cable
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 843,5 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 50 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 454 KB pdf Data sheet German 336,3 KB pdf Data sheet English 333,7 KB pdf Data sheet French 334,9 KB pdf Data sheet Italian 333 KB pdf Data sheet Japanese 453,5 KB pdf Data sheet Korean 409,5 KB pdf Data sheet Dutch 334,4 KB pdf Data sheet Polish 382,8 KB pdf Data sheet Portuguese 334,3 KB pdf Data sheet Spanish 333,8 KB pdf Data sheet Turkish 382,5 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-19 17:42:00