MD 7XXP-11-42IO5-12 - Distribution box



Part description | MD 7XXP-11-42IO5-12 - Distribution box |
---|---|
Part no. | 50130610 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current1.5 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM12
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections4 Piece(s)
- Thread sizeM12
- No. of pins5 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact1.5 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 31 mm x 100 mm
- Housing materialPlastic
- Net weight105 g
- Screw tightening torque0.6 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 60 °C, Depending on the connected cable
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 624 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 49,1 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 493,2 KB pdf Data sheet German 373,3 KB pdf Data sheet English 370,5 KB pdf Data sheet French 371,3 KB pdf Data sheet Italian 370 KB pdf Data sheet Japanese 490,1 KB pdf Data sheet Korean 445,4 KB pdf Data sheet Dutch 370,9 KB pdf Data sheet Polish 422,4 KB pdf Data sheet Portuguese 370,7 KB pdf Data sheet Spanish 370,2 KB pdf Data sheet Turkish 418,6 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-19 17:42:00