MD 7XXP-11-82IO4-12 - Distribution box



Part description | MD 7XXP-11-82IO4-12 - Distribution box |
---|---|
Part no. | 50130611 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current1.5 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM12
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM12
- No. of pins4 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact1.5 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 31 mm x 150 mm
- Housing materialPlastic
- Net weight150 g
- Screw tightening torque0.6 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 60 °C, Depending on the connected cable
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 885 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 45,8 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 522,2 KB pdf Data sheet German 402,8 KB pdf Data sheet English 400 KB pdf Data sheet French 400,8 KB pdf Data sheet Italian 399,5 KB pdf Data sheet Japanese 518,9 KB pdf Data sheet Korean 474,7 KB pdf Data sheet Dutch 400,5 KB pdf Data sheet Polish 452 KB pdf Data sheet Portuguese 400,2 KB pdf Data sheet Spanish 399,8 KB pdf Data sheet Turkish 448,1 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-19 17:42:00