MD 7XXP-11-88IO3-12 - Distribution box



Part description | MD 7XXP-11-88IO3-12 - Distribution box |
---|---|
Part no. | 50130990 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current1.5 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM12
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM8
- No. of pins3 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact1.5 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)30 mm x 31.5 mm x 127 mm
- Housing materialPlastic
- Net weight127 g
- Screw tightening torque0.4 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 70 °C, Depending on the connected cable
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1,2 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 46,7 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 488,2 KB pdf Data sheet German 364,7 KB pdf Data sheet English 362,3 KB pdf Data sheet French 363,4 KB pdf Data sheet Italian 361,8 KB pdf Data sheet Japanese 485 KB pdf Data sheet Korean 439,5 KB pdf Data sheet Dutch 362,3 KB pdf Data sheet Polish 415,2 KB pdf Data sheet Portuguese 362,4 KB pdf Data sheet Spanish 362 KB pdf Data sheet Turkish 411 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-19 17:42:00