MD 7XXP-11-108IO3-12 - Distribution box



Part description | MD 7XXP-11-108IO3-12 - Distribution box |
---|---|
Part no. | 50130993 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current1.5 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionConnector
- FunctionConnection to the control
- Thread sizeM12
- No. of pins12 -pin
- EncodingA-coded
- TypeMale
-
Distribution box connections
- Number of connections10 Piece(s)
- Thread sizeM8
- No. of pins3 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact1.5 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)30 mm x 31.5 mm x 150 mm
- Housing materialPlastic
- Net weight149 g
- Screw tightening torque0.4 N·m
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 70 °C, Depending on the connected cable
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1,3 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 44,4 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 495,8 KB pdf Data sheet German 372,3 KB pdf Data sheet English 369,9 KB pdf Data sheet French 371 KB pdf Data sheet Italian 369,4 KB pdf Data sheet Japanese 492,5 KB pdf Data sheet Korean 447,2 KB pdf Data sheet Dutch 369,9 KB pdf Data sheet Polish 422,8 KB pdf Data sheet Portuguese 370 KB pdf Data sheet Spanish 369,6 KB pdf Data sheet Turkish 418,6 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00