MD 7XXP-11-82IO5-FK - Distribution box



Part description | MD 7XXP-11-82IO5-FK - Distribution box |
---|---|
Part no. | 50130994 |




-
Technical features
-
Electrical data
-
Inputs
- Switching elementPNP
-
Performance data
- Total current≤ 2 x 8 A
-
Input data logic
- Nominal input voltage UN24 V DC
-
-
Connection
-
Master connection
- Type of connectionTerminal
- FunctionConnection to the control
- No. of pins21 -pin
- Hood materialPolybutylene (PBT)
-
Distribution box connections
- Number of connections8 Piece(s)
- Thread sizeM12
- No. of pins5 -pin
- EncodingA-coded
- TypeFemale
- MaterialPlastic
- Material of O-ring sealTPU
- Material of contactsGold-plated
- Operating current per contact4 A
-
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)50 mm x 15 mm x 150 mm
- Housing materialPlastic
- Net weight210 g
-
Operation and display
- Type of displayLED
-
Environmental data
- Ambient temperature, operation-20 ... 70 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027279219
- ECLASS 9.027440108
- ECLASS 10.027440108
- ECLASS 11.027440108
- ECLASS 12.027440108
- ETIM 5.0EC002585
- ETIM 6.0EC002585
- ETIM 7.0EC003558
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 749,9 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 52,3 KB edz -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 587,3 KB pdf Data sheet German 484,3 KB pdf Data sheet English 481,1 KB pdf Data sheet French 482,6 KB pdf Data sheet Italian 480,6 KB pdf Data sheet Japanese 583,9 KB pdf Data sheet Korean 540,2 KB pdf Data sheet Dutch 481,7 KB pdf Data sheet Polish 521 KB pdf Data sheet Portuguese 482,1 KB pdf Data sheet Spanish 481,6 KB pdf Data sheet Turkish 516,9 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00