KB 232-2 IT190x - Interconnection cable


Part description | KB 232-2 IT190x - Interconnection cable |
---|---|
Part no. | 50115105 |
-
Technical features
-
Basic data
- Suitable forIT 1300 series mobile bar code readers, IT 1900g series mobile 2D-code readers, IT 1902g series mobile 2D-code readers, IT 1910 series mobile 2D-code readers, IT 1911i series mobile 2D-code readers
- Suitable for interfaceRS 232, True
-
Connection
-
Connection 1
- Type of connectionRJ41Connector
-
Connection 2
- Type of connectionSub-D
- TypeFemale
- No. of pins9 -pin
- VersionAxial
-
Connection 3
- Thread sizePluggable
- TypeFemale
- No. of pins2 -pin
- VersionAxial
-
Cable properties
- Number of conductors6 Piece(s)
- Sheathing colorBlack
- ShieldedYes
- Cable designHelix cable
- Cable length3,000 mm
- Sheathing materialPVC
- Suitability for drag chainsNo
-
-
Classification
- Customs tariff number85444210
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 390,7 KB pdf Data sheet German 284,9 KB pdf Data sheet English 283,3 KB pdf Data sheet French 284,1 KB pdf Data sheet Italian 282,8 KB pdf Data sheet Japanese 388,7 KB pdf Data sheet Korean 326,7 KB pdf Data sheet Dutch 284,1 KB pdf Data sheet Polish 330,7 KB pdf Data sheet Portuguese 284,5 KB pdf Data sheet Spanish 284 KB pdf Data sheet Turkish 327,3 KB pdf
-
Part data of:2022-06-19 17:42:00