K-Y1 M12A-5m-M12A-S-PUR - Interconnection cable


Part description | K-Y1 M12A-5m-M12A-S-PUR - Interconnection cable |
---|---|
Part no. | 50118183 |
-
Technical features
-
Basic data
- Suitable forCML700i light curtains
-
Connection
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeFemale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedYes
- Cable length fork 15,000 mm
- Cable length fork 2150 mm
- Sheathing materialPUR
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
-
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 321,8 KB pdf Data sheet German 283,4 KB pdf Data sheet English 280,8 KB pdf Data sheet French 282,2 KB pdf Data sheet Italian 280,7 KB pdf Data sheet Japanese 323,6 KB pdf Data sheet Korean 298 KB pdf Data sheet Dutch 280,8 KB pdf Data sheet Polish 325,9 KB pdf Data sheet Portuguese 281,9 KB pdf Data sheet Spanish 281,3 KB pdf Data sheet Turkish 320,1 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00