K-Y1 M12A-10m-M12A-S-PUR - Interconnection cable

  • Technical features

    • Basic data
      • Suitable forCML700i light curtains
    • Connection
      • Connection 1
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeFemale
        • No. of pins5 -pin
        • EncodingA-coded
        • VersionAxial
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • No. of pins5 -pin
        • EncodingA-coded
        • VersionAxial
      • Connection 3
        • Thread sizeM12
        • TypeFemale
        • No. of pins8 -pin
        • EncodingA-coded
        • VersionAxial
      • Cable properties
        • ShieldedYes
        • Cable length fork 110,000 mm
        • Cable length fork 2150 mm
        • Sheathing materialPUR
        • Suitability for drag chainsYes
        • Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Downloads

Part data of:2022-06-19 17:42:00