K-YPB M12A-M12A-S-PUR - Interconnection cable


Part description | K-YPB M12A-M12A-S-PUR - Interconnection cable |
---|---|
Part no. | 50123263 |
-
Technical features
-
Basic data
- Suitable forCML700i light curtains
- Suitable for interfacePROFIBUS DP
-
Connection
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingB-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingB-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingB-coded
- VersionAxial
-
Cable properties
- ShieldedYes
- Cable length fork 1300 mm
- Cable length fork 2250 mm
- Sheathing materialPUR
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
-
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 316,9 KB pdf Data sheet German 278,1 KB pdf Data sheet English 275,7 KB pdf Data sheet French 277,1 KB pdf Data sheet Italian 275,4 KB pdf Data sheet Japanese 318,8 KB pdf Data sheet Korean 293,1 KB pdf Data sheet Dutch 275,7 KB pdf Data sheet Polish 320,8 KB pdf Data sheet Portuguese 276,6 KB pdf Data sheet Spanish 276 KB pdf Data sheet Turkish 314,6 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-30 17:44:00