K-YPB M12A-5m-M12A-S-PUR - Interconnection cable

  • Technical features

    • Basic data
      • Suitable forCML700i light curtains
      • Suitable for interfacePROFIBUS DP
    • Electrical data
      • Performance data
        • Operating voltageMax. 250 V AC
    • Connection
      • Connection 1
        • Type of connectionConnectorCable with connector
        • Thread sizeM12
        • TypeMale
        • Handle body materialPUR
        • No. of pins5 -pin
        • EncodingB-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
      • Connection 2
        • Type of connectionCable with connector
        • Cable length5,000 mm
        • Thread sizeM12
        • TypeFemale
        • Handle body materialPUR
        • No. of pins5 -pin
        • EncodingB-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
      • Connection 3
        • Cable length250 mm
        • Thread sizeM12
        • TypeMale
        • Handle body materialPUR
        • No. of pins5 -pin
        • EncodingB-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
      • Cable properties
        • Number of conductors2 Piece(s)
        • Sheathing colorViolet
        • ShieldedYes
        • Silicone-freeYes
        • Cable designDistribution cable
        • Sheathing materialPUR
        • Wire insulationPE
        • Suitability for drag chainsYes
        • Traverse rateMax. 5.5 m/s with horiz. traverse path of 5m and and max. acceleration of 10m/s²
        • Properties of the outer sheathingFree of CFC, silicone and halogen
    • Mechanical data
      • Bending cycles5,000,000 Piece(s)
      • Bending radius, flexible laying, min.Min. 10 x cable diameter
      • Bending radius, stationary laying, min.Min. 7.5 x cable diameter
    • Environmental data
      • Ambient temperature, operation-20 ... 60 °C
      • Ambient temperature, storage-40 ... 70 °C
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Downloads

Part data of:2022-06-30 17:44:00