KB 232-3 IT190x - Interconnection cable

  • Technical features

    • Basic data
      • Suitable forIT 1900g series mobile 2D-code readers, IT 1300 series mobile bar code readers, IT 1902g series mobile 2D-code readers, IT 1910 series mobile 2D-code readers, IT 1911i series mobile 2D-code readers
      • Suitable for interfaceRS 232, TTL
    • Connection
      • Connection 1
        • Type of connectionRJ41Connector
      • Connection 2
        • Type of connectionSub-D
        • TypeFemale
        • No. of pins9 -pin
        • VersionAxial
      • Connection 3
        • Thread sizePluggable
        • TypeFemale
        • No. of pins2 -pin
        • VersionAxial
      • Cable properties
        • Number of conductors6 Piece(s)
        • Sheathing colorBlack
        • ShieldedYes
        • Cable designSmooth
        • Cable length5,000 mm
        • Sheathing materialPVC
        • Suitability for drag chainsNo
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Downloads

Part data of:2022-06-19 17:42:00