BCB G40 H47 ML F - Marker labels

  • Technical features

    • Basic data
      • TypeMarker labels
    • Mechanical data
      • Dimension (H x L)47 mm x 40 mm
      • Grid dimension40 mm
      • EncodingFF1
      • Mechanical propertiesUV resistant, Moisture resistant, Partly chemical resistant, Scratch resistant, Wipe resistant
      • AdhesiveAcrylate adhesive
      • Strength of adhesive0.1 mm
      • Manufacturing processFilmsetting
      • Chemical resistance (at 23 °C over 24 h)Diesel oil, Heptane, Transformer oil, White spirit
      • Curing72 h
    • Environmental data
      • Processing temperature0 ... 45 °C
      • Recommended processing temperature10 ... 25 °C
      • ResistanceHumidity, Salt spray fog (150 h/5 %), UV light
      • Temperature resistance-40 ... 120 °C
      • Property of baseFree of grease, Clean, Dry, Smooth
    • Classification
      • Customs tariff number39269097
      • eCl@ss 5.1.424280801
      • eCl@ss 8.027289290
      • eCl@ss 9.027289290
      • eCl@ss 10.027289290
      • eCl@ss 11.027289290
      • ETIM 5.0EC002997
      • ETIM 6.0EC002997
      • ETIM 7.0EC003015
  • Downloads

Part data of:2021-11-25 17:43:00