D M8A-4P-SK - Connector

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltageMax. 32 V AC/DC
        • Rated operating current4,000 mA
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector with insulation-piercing connecting devices
        • Thread sizeM8
        • TypeFemale
        • No. of pins4 -pin
        • EncodingA-coded
        • DesignAxial
    • Mechanical data
      • DesignCylindrical
      • Dimension (Ø x L)11.8 mm x 42.5 mm
    • Environmental data
      • Ambient temperature, operation-25 ... 85 °C
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578
  • Downloads

Part data of:2020-05-27 18:32:00