S-M12A-ET - Connector

  • Technical features

    • Basic data
      • Suitable for interfaceEthernet
    • Electrical data
      • Performance data
        • Overvoltage categoryII
        • Rated operating current4,000 mA
        • Rating voltage (DIN EN 60664-1)250 V
        • Rated impulse voltage (DIN EN 60664-1)2,500 V
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • Handle body materialMetal
        • No. of pins4 -pin
        • EncodingD-coded
        • DesignAxial
        • LockScrew fitting
      • Cable properties
        • Connection cross sections1 x 0.75 mm²
        • AWG18
        • ShieldedYes
    • Mechanical data
      • Housing materialMetal, Diecast zinc, chemically nickel-plated
      • Max. cable hole6 ... 8 mm
    • Environmental data
      • Ambient temperature, operation-40 ... 85 °C
      • Degree of contamination3, EN 60947-1
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578
  • Downloads

Part data of:2020-05-27 18:32:00