KD 01-8-SA - Connector

  • Technical features

    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • Handle body materialPlastic
        • No. of pins8 -pin
        • EncodingA-coded
        • DesignAxial
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578

Part data of:2020-06-30 18:34:00