D M12A-12P - Connector

  • Technical features

    • Electrical data
      • Performance data
        • Rated operating current1,000 mA
        • Rating voltage (DIN EN 60664-1)30 V
        • Rated impulse voltage (DIN EN 60664-1)800 V
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector with solder connection
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • Handle body materialPlastic
        • No. of pins12 -pin
        • EncodingA-coded
        • DesignAxial
      • Cable properties
        • AWG24
    • Mechanical data
      • Width across flats18 mm
      • Mating cycles, max.>50
      • Max. cable hole6 ... 8 mm
    • Environmental data
      • Ambient temperature, operation-40 ... 85 °C
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578

Part data of:2020-05-27 18:32:00