S M8A-4P-SK - Connector

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltageMax. 250 V AC/DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • Handle body materialMetal
        • No. of pins4 -pin
        • EncodingA-coded
        • DesignAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
    • Mechanical data
      • Width across flats9 mm
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85369010
      • eCl@ss 8.027279218
      • eCl@ss 9.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
  • Accessories

  • Downloads

Part data of:2020-05-21 18:32:00