D U-M30-16A-M - Connector

  • Technical features

    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM30
        • TypeFemale
        • MaterialMetal
        • Handle body materialMetal
        • No. of pins16 -pin
        • DesignAxial
    • Classification
      • Customs tariff number85366990
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • ETIM 5.0EC001578
      • ETIM 6.0EC001578
  • Downloads

Part data of:2020-05-21 18:32:00