MD 7XXP-11-82IO4-K100 - Distribution box

  • Technical features

    • Electrical data
      • Switching signalPNP
      • Performance data
        • Total current10 A
      • Input data logic
        • Nominal input voltage UN24 V DC
    • Connection
      • Master connection
        • Type of connectionCable
        • FunctionConnection to the control
        • Cable length10,000 mm
      • Cable properties
        • Number of conductors19 Piece(s)
        • Sheathing colorGray
        • Silicone-freeNo
        • Cable designConnection cable (open on one end)
        • Cable diameter (external)8.1 mm
        • Cable length10,000 mm
        • Sheathing materialPUR
        • Suitability for drag chainsYes
        • Traverse rateMax. 2m/s with horiz. traverse path of 5m and max. acceleration of 5m/s²
        • Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
      • Distribution box connections
        • Number of connections8 Piece(s)
        • Thread sizeM12
        • No. of pins4 -pin
        • EncodingA-coded
        • TypeFemale
        • MaterialPlastic
        • Material of O-ring sealTPU
        • Material of contactsGold-plated
        • Operating current per contact4 A
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)50 mm x 32 mm x 90 mm
      • Housing materialPlastic, TPU / PA UL 94 HB
      • Net weight1,500 g
      • Screw tightening torque0.6 N·m
      • Bending cycles2,000,000 Piece(s)
      • Bending radius, flexible laying, min.Min. 12 x cable diameter
    • Operation and display
      • Type of displayLED
    • Environmental data
      • Ambient temperature, operation-5 ... 70 °C
    • Certifications
      • Degree of protectionIP 67, IP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number85444290
      • eCl@ss 8.027279219
      • eCl@ss 9.027440108
      • ETIM 5.0EC002585
      • ETIM 6.0EC002585
  • Accessories

  • Downloads

Part data of:2020-05-21 18:32:00