MSI-SR4B-02 - Safety relay

  • Technical features

    • Basic data
      • SeriesMSI-SR4B
    • Functions
      • FunctionsCross circuit monitoring, Automatic start/restart, Contactor monitoring (EDM), Start/restart interlock (RES), selectable
      • RestartAutomatic, Manual
    • Characteristic parameters
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • MTTFd73 years, EN ISO 13849-1
      • PFHD0.000000021 per hour
      • PFHD, nop = 48000.0000000014 per hour
      • PFHD, nop = 288000.0000000045 per hour
      • PFHD, nop = 864000.000000015 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
      • STOP category0, IEC/EN 60204-1
      • B10d at DC13 (inductive load)1,000,000 number of cycles
      • B10d at AC15 (inductive load)1,400,000 number of cycles
    • Electrical data
      • Protective circuitFuse on switching output, upstream
      • Switching frequency, max.3600 switching cycles/h
      • Continuous current per current path, max.3 A
      • Input current, max.100 mA
      • External safeguarding for supply circuit200 mA delay-action
      • Permissible input line resistance, max.30 Ω
      • Performance data
        • Supply voltage UB24 V, AC/DC, -20 ... 20 %
        • Current consumption, max.Without external load
        • Power consumption, max.3 W
      • Outputs
        • Number of safety-related switching outputs (OSSDs)3 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Voltage typeAC/DC
        • Safety-related switching output 1
          • Switching elementRelay, NO
        • Safety-related switching output 2
          • Switching elementRelay, NO
        • Safety-related switching output 3
          • Switching elementRelay, NO
    • Timing
      • Response time10 ms
      • Pickup delay, automatic start300 ms
      • Pickup delay, manual start30 ms
      • Regression delay10 ms
      • Test pulse acceptance, max.1 ms
      • Time window for signal sequence monitoring20 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionConnection to device
        • Type of connectionTerminal
        • Type of terminalSpring-cage terminal
        • No. of pins16 -pin
      • Cable properties
        • Connection cross sections0.2 to 1.5 mm²
    • Mechanical data
      • Dimension (W x H x L)22.5 mm x 111 mm x 114.1 mm
      • Housing materialPlastic, PA 66
      • Electrical contact materialSilver alloy
      • Net weight170 g
      • Housing colorGray
      • Type of fasteningSnap-on mounting
      • Mechanical life time10,000,000 actuation cycles
    • Operation and display
      • Type of displayLED
      • Number of LEDs4 Piece(s)
    • Environmental data
      • Ambient temperature, operation0 ... 55 °C
      • Ambient temperature, storage-25 ... 70 °C
    • Certifications
      • Degree of protectionIP 20 (terminals), IP 40 (housing)
      • Protection classII
      • Certificationsc TÜV NRTL US, c UL US, TÜV Süd
    • Classification
      • Customs tariff number85371098
      • eCl@ss 8.027371819
      • eCl@ss 9.027371819
      • ETIM 5.0EC001449
      • ETIM 6.0EC001449
  • Downloads

Part data of:2020-05-27 18:32:00