PSU-10A-1P-24V-S - Power supply unit

  • Technical features

    • Basic data
      • SeriesPSU 100
    • Electrical data
      • Number of phases1 Piece(s)
      • Efficiency87% (230 V AC)
      • Performance data
        • Overvoltage categoryIII
      • Inputs
        • Input voltage100 ... 265 V AC
        • Input current3.4 A (115 V AC) / 2.2 A (230 V AC)
      • Outputs
        • Output voltage24 V DC (SELV), ±1% / 22.5 ... 28 V adjustable
        • Output current10 A
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • Type of connectionTerminal
        • Type of terminalScrew terminal
        • No. of pins3 -pin
      • Connection 2
        • Type of connectionTerminal
        • Type of terminalScrew terminal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)67.8 mm x 126.7 mm x 156 mm
      • Housing materialPlastic
      • Net weight1,000 g
    • Operation and display
      • Type of displayLED
    • Environmental data
      • Ambient temperature, operation-25 ... 70 °C
      • Ambient temperature, storage-25 ... 85 °C
      • Degree of contamination2
    • Certifications
      • Degree of protectionIP 20
      • Certificationsc UL US
    • Classification
      • Customs tariff number85044090
      • eCl@ss 8.027242611
      • eCl@ss 9.027242611
      • ETIM 5.0EC002542
      • ETIM 6.0EC002542
  • Accessories

  • Downloads

Part data of:2020-05-19 18:32:00