PSU-40A-3P-24V-H - Power supply unit

  • Technical features

    • Basic data
      • SeriesPSU 200
    • Electrical data
      • Number of phases3 Piece(s)
      • Efficiency93.7% (3 x 400 V AC)
      • Performance data
        • Overvoltage categoryIII
      • Inputs
        • Input voltage3 x 324 ... 572 V AC / 450 ... 745 V DC
        • Input current2.3 A (3 x 360 V AC) / 1.6 A (3 x 500 V AC)
      • Outputs
        • Output voltage24 V DC (SELV), ±1% / 24 ... 28 V adjustable
        • Output current40 A
        • Number of signal outputs2 Piece(s)
        • Power boost60 A / > 5s
        • Hyper boost160 A / > 20 s
        • Signal outputs
          • FunctionShort-circuit, Overheating, Overload
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • Type of connectionTerminal
        • Type of terminalSpring-cage terminal
        • No. of pins4 -pin
      • Connection 2
        • Type of connectionTerminal
        • Type of terminalSpring-cage terminal
        • No. of pins8 -pin
    • Mechanical data
      • Dimension (W x H x L)109 mm x 138 mm x 182 mm
      • Housing materialMetal, Aluminum
      • Net weight2,700 g
    • Operation and display
      • Type of displayLED
    • Environmental data
      • Ambient temperature, operation-40 ... 70 °C
      • Ambient temperature, storage-40 ... 80 °C
      • Degree of contamination2
    • Certifications
      • Degree of protectionIP 20
      • Certificationsc UL US
    • Classification
      • Customs tariff number85044090
      • eCl@ss 8.027242611
      • eCl@ss 9.027242611
      • ETIM 5.0EC002542
      • ETIM 6.0EC002542
  • Accessories

  • Downloads

Part data of:2020-05-21 18:32:00