In the end, it is not our products that matter, but rather what they can achieve in your specific area of application. Here, you will find the challenges and topics that are currently keeping us busy as well as examples of cases that we have already solved successfully.
We at Leuze electronic are the sensor people because we are the specialists in efficient sensor solutions. Why? It's the identity that we embody and the standards we hold to our work.
With these sensors highly structured and non-dimensionally stable objects e.g. the fill levels of liquids or bulk materials can also be detected in direct contact with the medium or through a non-metallic container wall and are also suitable for completeness inspections. These sensors also function reliably in an extremely dusty or dirty environment. An array of different designs and large operating ranges complement our product line to practically all areas of application in industrial automation.
The compact cylindrical construction can be universally used for a wide range of detection tasks. The selection covers plastic housing, stainless steel and metal housing. PTFE (Teflon) is also available to meet higher chemical requirements. The adjustability of the detection range makes these models extremely flexible in use.
There is a selection of plastic cubic sensors in several formats with a high degree of protection e.g. for leakage or for placing on pipes. The adjustability of the sensor's operating range allows it to operate optimally despite material dependency.
High process transparency requires more than switching state and current data from the sensor. The sensor has an IO-Link interface, which makes process optimization possible, in particular with respect to Industry 4.0.