Design

    Select one or more features to limit the product list.(OR combination)

    •  

    Supply voltage [V]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 5.5
    • 10
    • 12
    • 18
    • 20
    • 21.6
    • 26.5
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 13
    • 26.4
    • 30
    • 31.5
    • 31.6
    • 36
    • 230
    • 250
    No articles are available for this selection, the selection has been adapted!
    •  

    Switching principle

    Select one or more features to limit the product list.(OR combination)

    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Width [mm]

    Set a value to filter the product list.

    • 8
    • 11
    • 11.4
    • 14
    • 15
    • 17
    • 18.5
    • 19.1
    • 20
    • 20.5
    • 23
    • 24.5
    • 25
    • 27.5
    • 30
    • 31
    • 39
    •  

    Diameter [mm]

    Set a value to filter the product list.

    • 12
    • 18
    •  

    Operating principle

    Select one or more features to limit the product list.(OR combination)

    •  

    Light source

    Select one or more features to limit the product list.(OR combination)

    •  

    Switching output

    Select one or more features to limit the product list.(OR combination)

    •  

    Connection

    Select one or more features to limit the product list.(OR combination)

    •  

    Switching frequency [Hz]

    Set a value to filter the product list.

    • 10
    • 20
    • 25
    • 30
    • 40
    • 50
    • 60
    • 100
    • 150
    • 200
    • 250
    • 300
    • 350
    • 385
    • 500
    • 700
    • 750
    • 1000
    • 1500
    • 2000
    • 2500
    • 2800
    • 3000
    • 5000
    •  

    Height [mm]

    Set a value to filter the product list.

    • 23.1
    • 32
    • 32.1
    • 32.5
    • 34.2
    • 35.5
    • 35.6
    • 38.9
    • 42.7
    • 46.5
    • 47
    • 48
    • 50
    • 60
    • 65
    • 66
    • 76.3
    • 76.9
    • 80
    • 85
    • 87
    • 90
    • 96
    • 104
    •  

    Operational controls

    Select one or more features to limit the product list.(OR combination)

    •  

    Operating range [m]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 0
    • 0.001
    • 0.002
    • 0.004
    • 0.005
    • 0.007
    • 0.01
    • 0.012
    • 0.015
    • 0.02
    • 0.025
    • 0.03
    • 0.04
    • 0.05
    • 0.07
    • 0.08
    • 0.1
    • 0.11
    • 0.15
    • 0.2
    • 0.3
    • 0.4
    • 0.5
    • 0.55
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 0.014
    • 0.028
    • 0.046
    • 0.05
    • 0.06
    • 0.08
    • 0.09
    • 0.095
    • 0.1
    • 0.11
    • 0.12
    • 0.15
    • 0.18
    • 0.2
    • 0.21
    • 0.215
    • 0.25
    • 0.3
    • 0.35
    • 0.4
    • 0.45
    • 0.5
    • 0.54
    • 0.55
    • 0.56
    • 0.6
    • 0.65
    • 0.7
    • 0.8
    • 0.9
    • 1
    • 1.2
    • 1.3
    • 1.5
    • 1.6
    • 1.8
    • 2
    • 2.4
    • 2.5
    • 2.8
    • 3
    • 3.4
    • 3.5
    • 4
    • 4.2
    • 4.5
    • 5
    • 5.5
    • 6
    • 6.4
    • 6.5
    • 7
    • 8
    • 8.5
    • 9.4
    • 10
    • 11
    • 12
    • 15
    • 16
    • 19
    • 20
    • 24
    • 25
    • 26
    • 30
    • 40
    • 50
    • 60
    • 64
    • 80
    • 100
    • 120
    • 200
    • 800
    No articles are available for this selection, the selection has been adapted!
    •  

    Voltage type
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
    Length [mm]

    Set a value to filter the product list.

    • 12
    • 17
    • 17.8
    • 18.3
    • 20.2
    • 20.3
    • 25
    • 28.7
    • 30
    • 31.8
    • 32.5
    • 33
    • 35
    • 37
    • 38
    • 42.2
    • 43.4
    • 44
    • 46
    • 50
    • 51
    • 51.2
    • 54
    • 55
    • 55.5
    • 60
    • 60.4
    • 61
    • 70
    • 87.7

Result list: 1 Product found

Figure can
vary

Part description: HT110L1.3/L6T-M12

Part no.: 50138062
Sales designation: Diffuse sensor with background suppression
0 ... 5 m 18 ... 30 V
  • IO-Link / light switching (PNP)/dark switching (NPN)
  • Light switching (PNP)/dark switching (NPN)
Quantity:
Max. number of products reached!

Part data of:2020-05-21 18:32:00