PRK 55/6D.42-S8 - Polarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series55
      • Operating principleReflection principle
      • ApplicationDetection of highly transparent bottles
    • Special design
      • Special designAutocollimation, All stainless steel housing, Teach input
    • Optical data
      • Operating range0 ... 3 m
      • Operating range limit0 ... 3.5 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 18 mA
      • Inputs
        • Number of teach inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleDark switching (PNP)/light switching (NPN)
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM8
        • MaterialStainless steel
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)14 mm x 35.5 mm x 25 mm
      • Housing materialStainless steel, AISI 316L
      • Lens cover materialPlastic with scratch-resistant Indium protective coating
      • Net weight40 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
      • Compatibility of materialsECOLAB, CleanProof+
    • Operation and display
      • Operational controlsTeach button
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
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
  • Accessories

  • Downloads

Part data of:2020-05-19 18:32:00