HRTR 55/66-XL,5000 - Diffuse sensor with background suppression

  • Technical features

    • Basic data
      • Series55
      • Operating principleDiffuse reflection principle with background suppression
    • Special design
      • Special designExtra long light spot (XL), All stainless steel housing
    • Optical data
      • Operating range, white 90%0.005 ... 0.1 m
      • Operating range, gray 18%0.005 ... 0.09 m
      • Operating range, black 6%0.005 ... 0.08 m
      • Operating range limit0.005 ... 0.1 m
      • Light sourceLED, Red
      • Light spot size [at sensor distance]3 mm x 40 mm [50 mm]
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 15 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleLight switching (PNP)/dark switching (NPN)
        • Switching output 2
          • Switching elementTransistor, Push-pull
          • Switching principleDark switching (PNP)/light switching (NPN)
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionCable
        • Cable length5,000 mm
        • Number of conductors4 -wire
    • Mechanical data
      • Dimension (W x H x L)14 mm x 35.5 mm x 25 mm
      • Housing materialStainless steel, AISI 316L
      • Lens cover materialPlastic with scratch-resistant Indium protective coating
      • Net weight110 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
      • Compatibility of materialsECOLAB, CleanProof+
    • Operation and display
      • Operational controlsMultiturn potentiometer
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
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
  • Accessories

  • Downloads

Part data of:2020-05-19 18:32:00