LSE 55/44.H2O,200-S12 - Throughbeam photoelectric sensor receiver

  • Technical features

    • Basic data
      • Series55
      • Operating principleThroughbeam principle
      • Device typeReceiver
      • ApplicationDetection of aqueous liquids (water sensor)
    • Special design
      • Special designAll stainless steel housing
    • Optical data
      • Operating range0 ... 64 m
      • Operating range limit0 ... 80 m
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency350 Hz
      • Response time1.43 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionCable with connector
        • Cable length200 mm
        • Thread sizeM12
        • MaterialStainless steel
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)14 mm x 35.5 mm x 25 mm
      • Housing materialStainless steel, AISI 316L, Plastic
      • Lens cover materialPlastic with scratch-resistant Indium protective coating
      • Net weight60 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
      • Compatibility of materialsECOLAB, CleanProof+
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
      • eCl@ss 8.027270901
      • eCl@ss 9.027270901
      • ETIM 5.0EC002716
      • ETIM 6.0EC002716
  • Suitable products

  • Accessories

  • Downloads

Part data of:2020-05-19 18:32:00