LSSR 55,300-S12 Ex - Throughbeam photoelectric sensor transmitter

  • Technical features

    • Basic data
      • Series55
      • Operating principleThroughbeam principle
      • Device typeTransmitter
    • Special design
      • Special designAll stainless steel housing, Activation input
    • Optical data
      • Operating range0 ... 8.5 m
      • Operating range limit0 ... 10 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 14 mA
    • Connection
      • Connection 1
        • FunctionSignal IN, Voltage supply
        • Type of connectionCable with connector
        • Cable length300 mm
        • Thread sizeM12
        • MaterialStainless steel
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)19.1 mm x 66 mm x 37 mm
      • Housing materialStainless steel, AISI 316L
      • Lens cover materialPlastic with scratch-resistant Indium protective coating
      • Net weight60 g
      • Type of fasteningVia optional mounting device, Through-hole mounting
    • Environmental data
      • Ambient temperature, operation-30 ... 70 °C
    • Ex specification
      • Ex device category3
    • Ex-Spezifikation
      • Ex-Zone2, 22
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classIII
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270901
      • eCl@ss 9.027270901
      • ETIM 5.0EC002716
      • ETIM 6.0EC002716
  • Suitable products

  • Accessories

  • Downloads

Part data of:2020-05-19 18:32:00