RK 93/4-60 L - Energetic diffuse sensor

  • Technical features

    • Basic data
      • Series93
      • Operating principleDiffuse reflection principle
    • Special design
      • Special designV-optics
    • Optical data
      • Operating range, white 90%0 ... 0.06 m
      • Operating range, gray 18%0.005 ... 0.04 m
      • Operating range, black 6%0.008 ... 0.037 m
      • Operating range limit, white 90%0 ... 0.065 m
      • Operating range limit, gray 18%0.005 ... 0.045 m
      • Operating range limit, black 6%0.008 ... 0.04 m
      • Light sourceLED, Infrared
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
    • Timing
      • Switching frequency250 Hz
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)20 mm x 60 mm x 44 mm
      • Housing materialMetal, Diecast zinc
      • Lens cover materialGlass
      • Net weight170 g
    • Environmental data
      • Ambient temperature, operation-20 ... 60 °C
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedEN 60947-5-2 (German version)
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270903
      • eCl@ss 9.027270903
      • ETIM 5.0EC001821
      • ETIM 6.0EC001821
  • Accessories

  • Downloads

Part data of:2020-05-27 18:32:00