
Component identification for facilitating traceability

Area
Quality assurance
Duty
Bar code, 2D-code
Business sectors
Automotive industry
BCL 300i/301i/304i/308i/348i bar code readers

- Code reconstruction technology (CRT) facilitates the identification of partially destroyed or distorted codes, thereby ensuring high system availability
- Integrated fieldbus connectivity: PROFIBUS, PROFINET, Ethernet, multiNet, RS 232/422/485
- Optional heating (as low as -35 °C)
- Flexible connection, up to four different connection options
- Models: front, deflection, raster and oscillating-mirror scanner
- Ethernet SWITCH: makes the layout of a line structure possible.
- Read distances up to 700mm (depending on module)
- Simple mounting (even between two transport systems due to very shallow installation depth)
Hand-held scanner (IT 1300g: read code on container) / IT 1900g; 3820; 1902

- Quick and easy detection of bar codes/2D-codes
- Ergonomic housing
- Various interfaces