
Press mould identification in the foundry

Area
Foundry
Duty
RFID, Presence inspection, Point of operation guarding
Business sectors
Automotive industry
SOLID-4 Safety Light Curtain

- Beam resolutions: 14/20/30/40/90 mm
- Simple function selection through external wiring
- Muting possible with MSI Safety Relay
- Slender and robust aluminum housing (30 x 34 mm)
- SOLID-4/-4E: type 4, SILCL 3, PL e
- Can be integrated into the machine safety circuit via MSI safety controller
RFM 32 reader

- Transponders endure tough environmental conditions and temperatures up to 210 °C
- Compact write/read unit for ranges up to 110 mm (depends on transponder)
- Working frequency: 13.56 MHz
- Standardized protocols
- Suitable for industrial usage
- High data transfer rate
- Configurable functions
- RS 232 interface
- PROFIBUS with MA204i
- PROFINET with MA248i
Cubic series: 46B series

- Highest functional reliability even when soiled
- Simple alignment via brightVision®
- Laser models available
- Protective housing available