
Guarding of loading and unloading robots/portals

Area
Powertrain
Duty
Danger area safeguarding, Access guarding
Business sectors
Automotive industry
SOLID-4 Safety Light Curtain

- Quick switch-off, partial muting for MLD
- Compact construction, two light channels for preventing crosstalk
- Beam resolutions: 14/20/30/40/90 mm
- Simple function selection through external wiring
- Muting possible with MSI Safety Relay
- Slender and robust aluminum housing (30 x 34 mm)
- SOLID-4/-4E: type 4, SILCL 3, PL e
- Can be integrated into the machine safety circuit via MSI safety controller
MLD 530 Multiple Light Beam Safety Devices

- New 3-beam transceiver replaces more complex systems, making considerable reductions in costs possible
- Suitable for low temperature environments as low as –30 °C
- Integrated muting functions – easily configurable without a PC
- Simple device exchange by means of Plug & Play with no programming
- Integrated AS-i interface (optional)
- MLD 500: type 4, SILCL 3, PL e
- Can be integrated into the machine safety circuit via MSI safety controller